Tubular handles for doors in machine construction
Tubular handles are standard parts for opening machine doors. They consist of a tube that is connected to the door by two handle shanks. With their simple design, the handle tubes can be easily manufactured in special lengths on customer

Tubular handles for doors in machine construction

Tubular handles are standard parts for opening machine doors. They consist of a tube that is connected to the door by two handle shanks. With their simple design, the handle tubes can be easily manufactured in special lengths on customer request.
Tubular handles of stainless steel are also especially suited for hygienically demanding applications.
Filter Products
System of Measurement
Material
Version
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread

GN 333.1 Aluminum Tubular Handles, with Zinc Die-Cast Straight Handle Legs Type: A - Mounting from the back (tapped blind hole)<br />Finish: EL - Anodized finish, natural color
GN 333.1 Aluminum Tubular Handles, with Zinc Die-Cast Straight Handle Legs
GN 331 Aluminum Tubular Handles, Zinc Die-Cast Straight Handle Legs, with Power Switching Function Finish: EL - Anodized finish, natural color<br />Type: T1 - With 1 button<br />Identification no.: 1 - Without emergency stop
GN 331 Aluminum Tubular Handles, Zinc Die-Cast Straight Handle Legs, with Power Switching Function
GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 333 Aluminum Tubular Handles, with Zinc Die-Cast Angled Handle Legs
EN 767 Aluminum Tubular Handles, Powder Coated Tube, Plastic End Caps, Ergostyle® Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish
EN 767 Aluminum Tubular Handles, Powder Coated Tube, Plastic End Caps, Ergostyle®
EN 767.1 Aluminum Tubular Handles, Anodized Tube, End Caps Plastic, Ergostyle® Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish
EN 767.1 Aluminum Tubular Handles, Anodized Tube, End Caps Plastic, Ergostyle®
GN 335 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, with Inclined Handle Profile Type: A - Mounting from the back (tapped blind hole)<br />Finish: ES - Anodized finish, natural color
GN 335 Aluminum Oval Tubular Handles, with Zinc Die-Cast Handle Legs, with Inclined Handle Profile
GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability Type: A - Mounting from the back (tapped blind hole)<br />Finish: EL - Anodized finish, natural color
GN 669 Aluminum Tubular Handles, with Back-to-Back Mounting Capability
GN 666 Aluminum / Stainless Steel Tubular Grip Handles, Plastic Handle Legs, with Tapped Inserts Finish: SW - Black, RAL 9005, textured finish
GN 666 Aluminum / Stainless Steel Tubular Grip Handles, Plastic Handle Legs, with Tapped Inserts
GN 366 Aluminum Oval Tubular Handles, Plastic Handle Legs Finish: ELG - Anodized finish, natural color
GN 366 Aluminum Oval Tubular Handles, Plastic Handle Legs
Click below for Custom Solutions. Special requests