GN 930 Handle Tubes Aluminum, with Screw Channel

GN 930 Aluminum Handle Tubes, with Screw Channel Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Handle tubes GN 930 with screw channel are designed for use in a variety of different tube handles (e.g. GN 333).

For applications not requiring handle bases, the screw channel provides a very economical mounting solution by using self-tapping screws. The lengths, dimension "Length l" listed in the table are stock lengths. Depending to the finish, any lengths until max. 3000 mm are available.

Specification

Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    (available up to 3000 mm length)
  • Anodized finish, natural colorELEL
    (available up to 2600 mm length)

RoHS

Accessory

Angled Handle Legs GN 333.8 (for Tubes Ø 28 mm)
Straight Handle Legs GN 333.9 (for Tubes Ø 28 mm)

On request

  • Plastic cover in black or light gray for tube Ø 28 mm
Hide technical drawing
GN 930 Aluminum Handle Tubes, with Screw Channel sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.01Length±0.01d2For self-tapping
screws DIN 7500
0.797.649.6111.5715.51--0.18M 5
1.107.569.5311.5015.4319.3723.310.22M 6
1.187.4411.3815.3119.2523.1938.940.14M 4

Build & Price

Handle diameter d1
Length l
Finish
EL
SW
Handle diameter d1
Length l
Finish
EL
SW

Selected Part

Total (net)
US$6.17
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$6.17
100249US$5.66
250499US$5.15
≥ 500US$4.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.138 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 930-20-194-SWGN 930-20-194-ELGN 930-20-244-SWGN 930-20-244-ELGN 930-20-294-SWGN 930-20-294-ELGN 930-20-394-SWGN 930-20-394-ELGN 930-28-192-SWGN 930-28-192-ELGN 930-28-242-SWGN 930-28-242-ELGN 930-28-292-SWGN 930-28-292-ELGN 930-28-392-SWGN 930-28-392-ELGN 930-28-492-SWGN 930-28-492-ELGN 930-28-592-SWGN 930-28-592-ELGN 930-30-189-SWGN 930-30-189-ELGN 930-30-289-SWGN 930-30-289-ELGN 930-30-389-SWGN 930-30-389-ELGN 930-30-489-SWGN 930-30-489-ELGN 930-30-589-SWGN 930-30-589-ELGN 930-30-989-SWGN 930-30-989-EL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.