Control knobs ALCK are used in applications that require more hand control such as gauging fixtures, precision instruments, printing equipment or where a high quality knob is necessary.
No mounting hole in knob without handle.
Specification
Machined from aluminum bar stock
Anodized finish, natural color
Polished to a high luster
Outer rim knurled
RoHS
On request
Other modifications such as special inch and metric bores, keyways, set screw holes and other handle types etc.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.225 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351