Handwheels are primarily used in mechanical engineering and plant construction. As an essential control component, standard element, or mechanical standard part, handwheels are indispensable. The handwheel quickly and directly transfers rotary movements to a machine. Handwheels mainly serve as
control elements to make adjustments or settings through manual rotational movement. Alternatively, handwheels are placed on fittings, machine tools, or gear motors, where they are used for opening and closing valve operations, among other functions. Winco handwheels are connected to the shaft using a keyway.
Additional Applications of Handwheels
- Measuring instruments
- Testing equipment
- Shipbuilding
- Defense industry
- Device manufacturing
- Crafts and trades
Winco offers a diverse product range of handwheels, including models made of aluminum, plastic, stainless steel, and cast iron.
Types of Handwheels
The spoked handwheel features radially arranged spokes to provide a simple and uniform grip.
The solid disk handwheel is a flat, disc-shaped design. Due to its low height, it is ideal for applications with limited space. In terms of safety,the solid disk handwheel offers advantages over the spoked handwheel, as its enclosed rim prevents axial access, reducing the risk of injury.
A safety clutch handwheel is a specially designed handwheel intended to make machine operation safer. It incorporates additional safety features that prevent unintended movements or adjustments. This type of handwheel is commonly used in machinery and systems where preventing uncontrolled operation is crucial for avoiding workplace accidents.
A handwheel with retractable handle is equipped with a special collapsible or foldable handle. This handle can be folded away when not in use to optimize space around the handwheel or to prevent accidental operation. Handwheels with retractable handle are often used in applications where space-saving or increased safety is a priority.