Solid Disk Handwheels

Solid disk handwheels use manual rotation to drive movement and adjustments. If injuries are a concern, the closed rim is ideal for preventing axial access.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore

GN 923 Aluminum Flat-Faced Solid Disk Handwheels, Powder Coated, with or without Revolving Handle Type: R - With revolving handle<br />Color: SR - Silver, RAL 9006, textured finish<br />Bildvarianten: 80...200

GN 923

Aluminum Flat-Faced Solid Disk Handwheels, Powder Coated, with or without Revolving Handle