Part Options / Table
Type
A Without handle
D With revolving handle
Show / Hide columns
Part Number A - Without handle Part Number D - With revolving handle d1 d2
Pilot hole b d3 d4 d5
Thread d6 l1 l2 ≈ l3 ≈ l4 l5 r s
1.97
2.56
3.15
3.94
4.92
5.91
7.87
9.84
11.81
P 4
P 6
0.43
0.51
0.55
0.63
0.71
0.83
0.87
0.94
0.63
0.79
0.94
1.26
1.57
1.89
2.28
0.51
0.67
0.83
0.91
0.98
1.10
M 6
M 8
M 10
0.53
0.61
0.79
0.94
1.10
1.34
1.57
2.22
0.79
0.94
1.06
1.14
1.38
1.46
1.73
1.93
2.17
0.35
0.39
0.43
0.51
0.63
0.67
0.71
0.91
1.10
1.22
1.38
1.73
1.89
2.28
2.60
2.99
1.06
1.57
1.97
2.17
2.56
3.35
1.97
2.17
2.80
3.35
3.90
4.45
5.63
5.94
6.34
0.79
1.02
1.28
1.65
2.11
2.56
3.46
4.33
5.22
0.39
0.51
0.59
0.63
0.71
0.79
0.94
1.18
1.38
7101001 7102001 1.97 P 4 0.43 0.63 0.51 M 6 0.53 0.79 0.35 0.91 1.06 1.97 0.79 0.39
7101002 7102002 2.56 P 4 0.51 0.79 0.51 M 6 0.61 0.94 0.39 1.10 1.06 2.17 1.02 0.51
7101004 7102004 3.15 P 4 0.55 0.79 0.67 M 6 0.61 1.06 0.39 1.22 1.57 2.80 1.28 0.59
7101006 7102006 3.94 P 4 0.55 0.94 0.83 M 8 0.79 1.14 0.43 1.38 1.97 3.35 1.65 0.63
7101011 7102011 4.92 P 6 0.63 1.26 0.91 M 8 0.94 1.38 0.51 1.73 2.17 3.90 2.11 0.71
7101016 7102016 5.91 P 6 0.71 1.26 0.98 M 10 1.10 1.46 0.51 1.89 2.56 4.45 2.56 0.79
7101021 7102021 7.87 P 6 0.83 1.57 1.10 M 10 1.34 1.73 0.63 2.28 3.35 5.63 3.46 0.94
7101026 7102026 9.84 P 6 0.87 1.89 1.10 M 10 1.57 1.93 0.67 2.60 3.35 5.94 4.33 1.18
7101031 7102031 11.81 P 6 0.94 2.28 1.10 M 10 2.22 2.17 0.71 2.99 3.35 6.34 5.22 1.38
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2
Pilot hole b d3 d4 d5
Thread d6 l1 l2 ≈ l3 ≈ l4 l5 r s
1.97
2.56
3.15
3.94
4.92
5.91
7.87
9.84
11.81
P 4
P 6
0.43
0.51
0.55
0.63
0.71
0.83
0.87
0.94
0.63
0.79
0.94
1.26
1.57
1.89
2.28
0.51
0.67
0.83
0.91
0.98
1.10
M 6
M 8
M 10
0.53
0.61
0.79
0.94
1.10
1.34
1.57
2.22
0.79
0.94
1.06
1.14
1.38
1.46
1.73
1.93
2.17
0.35
0.39
0.43
0.51
0.63
0.67
0.71
0.91
1.10
1.22
1.38
1.73
1.89
2.28
2.60
2.99
1.06
1.57
1.97
2.17
2.56
3.35
1.97
2.17
2.80
3.35
3.90
4.45
5.63
5.94
6.34
0.79
1.02
1.28
1.65
2.11
2.56
3.46
4.33
5.22
0.39
0.51
0.59
0.63
0.71
0.79
0.94
1.18
1.38
1.97 P 4 0.43 0.63 0.51 M 6 0.53 0.79 0.35 0.91 1.06 1.97 0.79 0.39
2.56 P 4 0.51 0.79 0.51 M 6 0.61 0.94 0.39 1.10 1.06 2.17 1.02 0.51
3.15 P 4 0.55 0.79 0.67 M 6 0.61 1.06 0.39 1.22 1.57 2.80 1.28 0.59
3.94 P 4 0.55 0.94 0.83 M 8 0.79 1.14 0.43 1.38 1.97 3.35 1.65 0.63
4.92 P 6 0.63 1.26 0.91 M 8 0.94 1.38 0.51 1.73 2.17 3.90 2.11 0.71
5.91 P 6 0.71 1.26 0.98 M 10 1.10 1.46 0.51 1.89 2.56 4.45 2.56 0.79
7.87 P 6 0.83 1.57 1.10 M 10 1.34 1.73 0.63 2.28 3.35 5.63 3.46 0.94
9.84 P 6 0.87 1.89 1.10 M 10 1.57 1.93 0.67 2.60 3.35 5.94 4.33 1.18
11.81 P 6 0.94 2.28 1.10 M 10 2.22 2.17 0.71 2.99 3.35 6.34 5.22 1.38
Filter combination produces no result.
Build & Price
3D Product Configurator
Handwheel diameter d1
Pilot hole d2
Type
Handwheel diameter d1
Pilot hole d2
Type
Selected Part
Part Number
Total US Dollars (net)
$9.16
In Stock: 6
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $9.16
50 99 $8.39
100 249 $7.63
≥ 250 $6.87
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.114 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.