Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is
required than can be achieved with a simple knob.
Hand levers and tension levers, also called clamping levers, are standard parts for tensioning and clamping components on machines, devices, and mechanisms of all kinds. They consist of a handle and a threaded insert, which can be designed with male or female thread. Hand levers replace commonly used clamping screws such as wing screws or star knobs.
There are both fixed and adjustable designs. While the handle and threaded insert form a single unit on fixed tension levers, adjustable hand levers have a threaded insert that is connected to the handle by a releasable serration lock. Adjustable hand levers are ideal whenever parts have to be clamped in a confined space or in a particular lever position.
On adjustable levers, the threaded insert is connected to the handle by a releasable serration lock. When the handle is pulled up, the serrations and the lever can be moved to the best clamping position. After being released, the hand lever latches automatically back into place thanks to an integrated spring.
The many applications include machine and plant construction, food processing equipment, medical technology, sports equipment, and physical rehabilitation equipment.
Winco offers hand levers in a wide range of designs and materials. The handles are made of coated zinc die-cast, plastic or stainless steel precision cast, and the threaded inserts are available in blackened finish or zinc-plated steel as well as stainless steel. The adjustable levers are available in inch and metric sizes. Custom designs are also possible.