Fixed Clamping Levers, Fixed Tension Levers

Clamping levers, tension levers are short and flat are fast, safe and easy to handle.

Filter Products
System of Measurement
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family

DIN 99

Steel Clamping Levers, Tapped or Plain Bore Type

DIN 6337

Steel Ball Levers, Tapped or Plain Bore Type

WN 400

Nylon Plastic Fixed Clamping Levers, Tapped Type, with Steel Components

DIN 6304

Steel Tommy Screws, Stud Type with Fixed Bar
Click below for Custom Solutions. Special requests

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback