Adjustable Clamping Levers, Tension Levers
Adjustable clamping levers and adjustable tension levers are used when the clamping range is limited or a specific clamping position is desired. The threaded inserts are releasably connected to the handle. By lifting the handle, the clamping lever
Adjustable Clamping Levers, Tension Levers
Adjustable clamping levers and adjustable tension levers are used when the clamping range is limited or a specific clamping position is desired. The threaded inserts are releasably connected to the handle. By lifting the handle, the clamping lever is released and can be pivoted into the optimal clamping position. Upon "releasing," the handle automatically latches back into place.
Clamping Levers in All Shapes and Materials
Adjustable Levers in Hygienic Deisgn
Adjustable clamping levers from the Hygienic Design product family comply with the DGUV testing principles and are therefore suitable for use in hygienic areas.
Sanline Adjustable Levers
Adjustable clamping levers from the Sanline product family are made of an antimicrobial plastic. A silver-based additive creates a natural agent against bacteria, preventing bacterial growth.
Stainless Steel Adjustable Levers
Adjustable clamping levers with solid stainless steel handles meet the requirements for use in "aggressive" environments, as well as in all areas where rustproof materials are required, such as in the food and chemical industries.