Control levers and Gear Levers

Control levers and gear levers move and switch machine parts.

Filter Products
New Products
Material
Length (lever) (from - to) Length (lever)
Bore (from - to) Bore
Product Family

EN 623 Technopolymer Plastic Control Levers, Steel Hub, with Round or Square Through Bore or Keyway, Ergostyle® Color of the cover cap: DGB - Yellow, RAL 1021, matte finish
EN 623 Technopolymer Plastic Control Levers, Steel Hub, with Round or Square Through Bore or Keyway, Ergostyle®
GN 210 Zinc Die-Cast Control Levers Bore code: BK - Without keyway, with clamping<br />Finish: SR - Silver, RAL 9006, textured finish
NEW GN 210 Zinc Die-Cast Control Levers
EN 623.5 Technopolymer Plastic Control Levers, Stainless Steel Hub, with Round or Square Through Bore, or Keyway, Ergostyle® Color of the cover cap: PGR - Gray with arrow, RAL 7035, matte finish
EN 623.5 Technopolymer Plastic Control Levers, Stainless Steel Hub, with Round or Square Through Bore, or Keyway, Ergostyle®
Click below for Custom Solutions. Special requests