LM Economical Control Levers Nylon Plastic, with Round Through Bore

Photo

 LM Economical Nylon Plastic Control Levers, with Round Through Bore

Product description

Information

The unique shape of these LM economical control levers is suited to be used for most any control applications.

The disk cover hides fasteners and provides an area for printing of symbols or logos. After assembly, the self-adhesive disk cover is pressed in by hand.

Specification

Body
Nylon plastic

  • Glass fiber reinforced
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Hub
Steel, zinc plated, molded-in


Arm
Steel, zinc plated


Cover disk
Aluminum, matte anodized finish, self-adhesive


Hand piece
Phenolic plastic

  • Temperature resistant up to 300 °F (150 °C)
  • Black

RoHS

On request

Special metric and inch size bores, threads, keyways, etc.

Technical drawing

3D
Hide technical drawing
 LM Economical Nylon Plastic Control Levers, with Round Through Bore sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore
d3d4d5h1h2h3l1l2ks
1.81B 80.870.870.240.980.872.094.251.101.260.28
2.20B 101.021.100.311.181.062.365.001.341.540.35

Build & Price

3D Product Configurator
Diameter d1
Bore d2

Selected Part

Total US Dollars (net)
$16.24
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$16.24
100249$14.89
250499$13.54
≥ 500$12.18
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.246 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team