Spoked Handwheels. Standard Components for any Industry

Spoked handwheels are turning mechanisms for making adjustments using manual rotation. They’re available with two spokes or three spokes and a variety of handle options. With the two-spoked handwheels, the open rim allows for axial access.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore

DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Handle Material: AL - Aluminum<br />Bore code: B - Without keyway<br />Type: A - Without handle
DIN 950 Cast Iron / Aluminum, Spoked Handwheels, with or without Handle
GN 950.6 Stainless Steel, Spoked Handwheels, with or without Fixed Handle Bore code: B - Without keyway<br />Type: F - With fixed handle
GN 950.6 Stainless Steel, Spoked Handwheels, with or without Fixed Handle
Click below for Custom Solutions. Special requests