VRAF Three Spoked Handwheels Fiber Reinforced Phenolic Plastic, with or without Revolving Handle

 VRAF Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle Type: A - Without handle
Type: A - Without handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Three spoked handwheels VRAF are distinguished by modern design. An excellent choice for light-medium duty applications.

No mounting hole in rim for handwheel without handle. Handle shipped loose; mounting of handle is required.

Specification

Body
Plastic, Phenolic (PF)

  • Fiber reinforced
  • Operating temperature up to 300 °F (150 °C)
  • Black, shiny finish

Hub bushing
Steel, zinc plated


Revolving handle
Plastic, Phenolic (PF)

  • Black, shiny finish
  • Rim
    Steel, zinc plated

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fixing)

On request

  • Other modifications such as inch and metric bores, keyways, set screw holes, etc.
Hide technical drawing
 VRAF Fiber Reinforced Phenolic Plastic, Three Spoked Handwheels, with or without Revolving Handle sketch

Part Options / Table

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pilot hole
d3d4bl1l2l3l4l5d5
3.94P 40.940.670.591.300.431.571.773.35M 8
4.92P 60.940.910.671.420.511.812.404.21M 8
5.91P 61.260.980.791.460.511.932.804.72M 10
6.89P 61.570.980.871.610.632.202.805.00M 10
7.87P 61.571.100.941.730.632.403.626.02M 10
9.84P 61.891.101.101.930.672.833.626.46M 10
11.81P 62.281.101.342.130.713.073.626.69M 10

Build & Price

Handwheel diameter d1
Pilot hole d2
Type


Handwheel diameter d1
Pilot hole d2
Type


Selected Part

Total (net)
US$16.13
In Stock: 38
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$16.13
5099US$14.79
100249US$13.45
≥ 250US$12.10
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.405 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
VRAF-100-P4-AVRAF-100-P4-DVRAF-125-P6-AVRAF-125-P6-DVRAF-150-P6-AVRAF-150-P6-DVRAF-175-P6-AVRAF-175-P6-DVRAF-200-P6-AVRAF-200-P6-DVRAF-250-P6-AVRAF-250-P6-DVRAF-300-P6-AVRAF-300-P6-D