Aluminum Profiles – Versatile Applications and Benefits

Aluminum profiles are an extremely popular choice when it comes to constructing stable and versatile machine and structural components. These high-quality profiles are made from aluminum using the extrusion process and

Aluminum Profiles – Versatile Applications and Benefits

Aluminum profiles are an extremely popular choice when it comes to constructing stable and versatile machine and structural components. These high-quality profiles are made from aluminum using the extrusion process and offer numerous benefits that make them indispensable in various applications. Aluminum profiles are known for their light weight and simultaneously high strength.

What are Aluminum Profiles?

Aluminum profiles are shapes made from aluminum, available in various forms and sizes. They are manufactured through a special process called extrusion, in which aluminum is pressed through a die under high pressure. This creates profiles with precise cross-sections, making them suitable for a wide range of applications.

What are Aluminum Profiles Suitable For?

Whether in furniture manufacturing, mechanical engineering, transportation, or shop or exhibition stand construction – aluminum profiles are highly versatile and allow for customized solutions. These characteristics make them ideal for building lightweight constructions that still need to be stable and reliable. Aluminum profiles are often used in areas where durability and corrosion resistance are important. Aluminum is naturally corrosion-resistant, making it an excellent choice for outdoor use or in humid environments. This makes aluminum profiles particularly suitable for the construction of outdoor structures such as railings, canopies, and patio covers.

Advantages of Aluminum Profiles

  • Light and stable: Aluminum is a lightweight yet robust material that provides high stability. This makes aluminum profiles ideal for applications where weight matters, without compromising on strength.
  • Corrosion resistance: Aluminum has a natural protective layer that shields it from corrosion. This is especially important for outdoor or humid environments, such as in mechanical engineering or architecture.
  • Durability: Aluminum profiles are extremely durable and resistant to weather conditions, mechanical stress, and wear. This reduces maintenance costs and ensures a long lifespan for products built with these profiles.
  • Versatility: Ganter aluminum profiles are available in various shapes and sizes. This opens up numerous possibilities for custom solutions.
  • Recyclability: Aluminum is 100% recyclable without losing its material properties. This contributes to sustainability and makes aluminum profiles an environmentally friendly choice for your projects.

Uses of Aluminum Profiles

From furniture building to mechanical engineering, from transport logistics to shop or fair booth furnishings – aluminum profiles are extremely versatile and enable tailor-made solutions. These properties make them idea for building lightweight structures that are nevertheless stable and reliable. Aluminum profiles are often used in areas where a long lifespan and corrosion resistance are required. Aluminum is naturally corrosion resistant, making it an outstanding choice for use outdoors or in damp environments. Aluminum profiles are therefore particularly suited for building outdoor structures, such as railings, canopies and terrace roofs.

i-Modular System and b-Modular System

Our online shop offers two basic types of aluminum profiles: type B (Bosch compatible) and type I (Item compatible). This means that particular attention must be paid to purchasing the matching connecting parts or other accessories.

Attachments and Accessories

Even on their own, aluminum profiles are extremely versatile and useful, but a wide range of attachments further expands their functionality and possible uses. Accessories such as connectors, angle brackets, T-nuts, and cover caps allow aluminum profiles to be adapted and customized for diverse applications in nearly any industry.
Filter Products
Material
Modular System
Grid Size
Accessory

GN 10b Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Light Profile size: B-404010L<br />Finish: N - Anodized finish, natural color
GN 10b Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Light
GN 10b Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Heavy Profile size: B-454510S<br />Finish: N - Anodized finish, natural color
GN 10b Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Heavy
GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Light Profile size: I-40408L<br />Finish: N - Anodized finish, natural color
GN 10i Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Light
GN 30b Aluminum Angle Brackets, for Aluminum Profiles (b-Modular System) Type: A - Without accessory<br />Finish: AB - Plain finish<br />Size: 30x30/40x40/45x45
GN 30b Aluminum Angle Brackets, for Aluminum Profiles (b-Modular System)
GN 30b Aluminum Angle Brackets, for Aluminum Profiles (b-Modular System), with Accessory Type: C - With fastening set and cover cap<br />Finish (Angle bracket): AW - Painted, white aluminum<br />Size: 30x30/40x40/45x45
GN 30b Aluminum Angle Brackets, for Aluminum Profiles (b-Modular System), with Accessory
GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) Material / Finish: SZ - Steel, zinc plated, blue passivated finish<br />Type: V - With anti-twist protection
GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System)