GN 30i Angle Brackets Zinc Die-Cast, for Aluminum Profiles (i-Modular System)

Photo

GN 30i Zinc Die-Cast Angle Brackets, for Aluminum Profiles (i-Modular System) Type: A - Without accessory
Size: 30x30/40x40
Type: A - Without accessory
Size: 30x30/40x40
GN 30i Zinc Die-Cast Angle Brackets, for Aluminum Profiles (i-Modular System) Type: A - Without accessory
Size: 30x30/40x40 GN 30i Zinc Die-Cast Angle Brackets, for Aluminum Profiles (i-Modular System) Type: A - Without accessory
Size: 30x60/40x80 GN 30i Zinc Die-Cast Angle Brackets, for Aluminum Profiles (i-Modular System) Type: A - Without accessory
Size: 80x80
i-Modular-system

i-Modular System (Item compatible)

Product description

Information

Angle brackets GN 30i fasten aluminum profiles to objects such as tables and panels or at right angles to each other. Machining of the profile is not necessary.

The connection can be freely positioned and slid along the slot. To fasten the angle brackets to a panel or transversely to an aluminum profile, the guide steps must be broken off.

Specification

  • Angle bracket
    Zinc die-cast
    Painted, white aluminumZW

RoHS

Accessory

T-Nuts GN 50i

Technical drawing

3D
Hide technical drawing
GN 30i Zinc Die-Cast Angle Brackets, for Aluminum Profiles (i-Modular System) sketch

Part Options / Table

Type

AWithout accessory
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s
Nominal dimension

Actual dimension
Length l
Nominal dimension

Actual dimension
nd
For screw
h1k
1.181.181.181.180.24M 60.10-
1.181.182.362.360.24M 60.14-
1.571.571.571.570.31M 80.20-
1.571.573.153.150.31M 80.20-
3.152.913.152.990.31M 80.311.57

Build & Price

3D Product Configurator
Width s
Length l
Slot width n
Type

Finish

Assembly Options / Application Examples

201e0774-220e-4ba0-aeb4-3e671f398f61

Selected Part

Total US Dollars (net)
$3.63
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.63
5099$3.33
100249$3.03
≥ 250$2.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.103 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 30i-30306-A-ZWGN 30i-30606-A-ZWGN 30i-40408-A-ZWGN 30i-40808-A-ZWGN 30i-80808-A-ZW
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.