GN 33b Cube Connectors Aluminum, for Aluminum Profiles (b-Modular System)

Identification no.: 2 - Connecting 2 profiles

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

b-Modular-system

b-Modular System (Bosch compatible)

Product description

Cube connectors GN 33b fasten two or three aluminum profiles together on their end faces, at right angles and with anti-twist protection. Machining of the profile is not necessary.

The self-forming thread of the screws should be lubricated to facilitate assembly. The end faces of the aluminum profiles are covered by the cube connectors, which ensures a visually appealing appearance.

If panels are used in the slot, they must be given a suitable corner chamfer.

Specification

Housing
Aluminum, plain finishAB


Screws
Steel, zinc plated, blue passivated finishSZ


Cover caps
Plastic, Polyamide (PA)
BlackSS


RoHS

Hide technical drawing
GN 33b Aluminum Cube Connectors, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Identification no.

2Connecting 2 profiles
3Connecting 3 profiles

Type

CWith fastening set
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1s2nd
Self-forming thread
Length l ≈A/F
in mm
Tightening torque
in Nm
1.181.180.31S 80.83525
1.771.770.39S 120.94T5035

Build & Price

Width s1
Height s2
Slot width n
Identification no.


Type

Finish housing

Material / Finish screws

Color of the cover cap
S
Width s1
Height s2
Slot width n
Identification no.


Type

Finish housing

Material / Finish screws

Color of the cover cap
S

Selected Part

Total (net)
US$16.74
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$16.74
5099US$15.35
100249US$13.95
≥ 250US$12.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.121 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 33b-30308-2-C-ABSZSGN 33b-30308-3-C-ABSZSGN 33b-454510-2-C-ABSZSGN 33b-454510-3-C-ABSZS

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.