Clamping Latches
A clamping latch is a standard part used to permanently and securely hold flaps, covers, and similar detachable components. When the clamping mechanism is closed, a dead point is overcome, ensuring that the latch is securely locked in the closed position. A clamping latch

Clamping Latches

A clamping latch is a standard part used to permanently and securely hold flaps, covers, and similar detachable components. When the clamping mechanism is closed, a dead point is overcome, ensuring that the latch is securely locked in the closed position. A clamping latch with a safety feature is additionally designed to prevent accidental opening.

Wide Range of Clamping Latches

Winco offers a wide selection of clamping latches with and without additional safety mechanisms. In addition to affordable steel versions, stainless steel latches are also available. Adjustable clamping latches are offered for specific applications.
Filter Products
Material

GN 761 Steel / Stainless Steel Toggle Latches, without Safety Mechanism Type: G - Oval head latch bolt, with catch<br />Material: ST - Steel
GN 761 Steel / Stainless Steel Toggle Latches, without Safety Mechanism
GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism Type: G - Oval head latch bolt, with catch<br />Material: ST - Steel
GN 761.1 Steel / Stainless Steel Toggle Latches, with Safety Mechanism
GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches Type: S - With safety catch<br />Material: ST - Steel<br />Identification No.: 1 - Long type
GN 821 Steel / Stainless Steel, Zinc Plated Toggle Latches
GN 831 Steel / Stainless Steel Toggle Latches Material: NI - Stainless steel<br />Type: A - Without safety catch<br />Identification No.: 1 - Long type
GN 831 Steel / Stainless Steel Toggle Latches
GN 832.2 Steel / Stainless Steel Toggle Latches Material: ST - Steel<br />Type: A - Without hole for padlock
GN 832.2 Steel / Stainless Steel Toggle Latches
GN 8330 Steel Toggle Latches Type: A - Without spring cotter pin
GN 8330 Steel Toggle Latches
GN 8330 Stainless Steel Toggle Latches Type: A - Without spring cotter pin
GN 8330 Stainless Steel Toggle Latches