Cam Latches, Cam Locks with Clamping Function

Cam latches with clamping function latch doors and covers with a 180° turn of the operating element. A latch arm is moved behind the frame, and a subsequent axial tensioning motion of the latching element presses firmly against the edge protection profile of a door, for example. Depending on the

requirements, various clamping and compression latch types are available for selection.

Filter Products
Material
Operation
Product Family

GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: RG - With hollow knurled knob GN 7336

GN 116.1

Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key
GN 516 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: DK - With triangular spindle

GN 516

Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key
GN 516.5 Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VK8 - With square spindle

GN 516.5

Stainless Steel Compression Cam Latches, with Operating Elements or Operation with Socket Key
GN 516.1 Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance Type: KG - With wing knob

GN 516.1

Zinc Die-Cast Compression Cam Latches, with Continuously Adjustable Latch Distance
GN 119.3 Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle<br />Color: SW - Black, RAL 9005, textured finish

GN 119.3

Steel Door Cam Latches, with Cabinet U-Handle, Operation with Socket Key