Latches, Locks with Indexing Function
A snap latch is a form-fitting latching element for doors and covers. It functions similarly to typical door hardware.
The snap latch consists of a housing with a spring-loaded latching element.
Upon closing the cover

Latches, Locks with Indexing Function

A snap latch is a form-fitting latching element for doors and covers. It functions similarly to typical door hardware.
The snap latch consists of a housing with a spring-loaded latching element.
Upon closing the cover or door, the wedge-shaped latching element is pressed back into the housing of the lock by the door frame or a fixed stop element. Once the closed position is reached, the latching element is moved into the locking position behind the stop or door frame by the spring. The snap latch is opened by pressing a push button. When pressed, this retracts the latching element, allowing the cover or door to be opened.
In addition to snap latch, this product group also includes snap door latches, ball catches, slam latches, stop latches and ledge handles with cam lock.
Filter Products
New Products
Material
Operation
Product Family

GN 936 Zinc Die-Cast Slam Latches / Slam Locks Type: SCL - Lockable (Keyed alike)<br />Color: SW - Black, RAL 9005, textured finish
GN 936 Zinc Die-Cast Slam Latches / Slam Locks
EN 449 Technopolymer Plastic Snap Door Latches Type: A - Snap latch without hook, without finger handle<br />Color: SW - Black, matte finish
EN 449 Technopolymer Plastic Snap Door Latches
EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps Type: A - Snap latch without hook, without finger handle<br />Color: LG - Gray, matte finish
EN 449.1 Technopolymer Plastic Snap Door Latches, Adjustable, with Cover Caps
GN 4490 Zinc Die-Cast Ball Catches Color: SW - Black, RAL 9005, textured finish
GN 4490 Zinc Die-Cast Ball Catches
GN 702 Zinc Die-Cast Stop Latches, with 4 Indexing Positions Type: A - With screw-on flange<br />Color: RS - Red, RAL 3000, textured finish
GN 702 Zinc Die-Cast Stop Latches, with 4 Indexing Positions
Click below for Custom Solutions. Special requests