Tensioning and Clamping with Knobs

Filter Products
New Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family
Star knobs
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family
Hand knobs
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Three-lobe knobs
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family
Wing screws / nuts
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Stud Length (from - to) Stud Length
Product Family
Knurled knobs
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family
Knurled screws / nuts
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family
Torque limiting knobs
Material
Torque in Nm (from - to) Torque in Nm
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Quick release knobs
New Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Product Family

Star Knobs

DIN 6336 Aluminum Star Knobs, with Tapped or Plain Bore Type: D - With tapped through bore<br />Finish: MT - Matte, tumbled finish
DIN 6336 Aluminum Star Knobs, with Tapped or Plain Bore
EN 636 Technopolymer Plastic Seven-Lobed Knobs, with Tapped or Plain Bore Insert, Ergostyle® Type: E - With tapped blind bore<br />Color: DSG - Black-gray, RAL 7021, matte finish
EN 636 Technopolymer Plastic Seven-Lobed Knobs, with Tapped or Plain Bore Insert, Ergostyle®
EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle® Color: DSG - Black-gray, RAL 7021, matte finish
EN 636.4 Technopolymer Plastic Seven-Lobed Knobs, with Steel Threaded Stud, Ergostyle®
EN 5337.1 Plastic Five-Lobed Knobs, with Protruding Steel Hub, Tapped Blind Bore Type: E - With cover cap (tapped blind bore)<br />Color of the cover cap: DGN - Green, RAL 6017, matte finish
EN 5337.1 Plastic Five-Lobed Knobs, with Protruding Steel Hub, Tapped Blind Bore
EN 5337.2 Technopolymer Plastic Five-Lobed Knobs, with Brass / Steel Tapped or Plain Blind Bore Insert Type: E - With cover cap (tapped blind bore)<br />Color of the cover cap: DOR - Orange, RAL 2004, matte finish
EN 5337.2 Technopolymer Plastic Five-Lobed Knobs, with Brass / Steel Tapped or Plain Blind Bore Insert
EN 5337.2 Technopolymer Plastic Five-Lobed Knobs, with Steel Threaded Stud Color of the cover cap: DBL - Blue, RAL 5024, matte finish
EN 5337.2 Technopolymer Plastic Five-Lobed Knobs, with Steel Threaded Stud
EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert Type: E - With cover cap (tapped blind bore)<br />Color of the cover cap: DOR - Orange, RAL 2004, matte finish
EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Tapped Blind Bore Insert
EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Threaded Stud Color of the cover cap: DSW - Black, RAL 9005, matte finish
EN 5337.7 Technopolymer Plastic Five-Lobed Knobs, with Stainless Steel Threaded Stud
EN 5337.6 Technopolymer Plastic Five-Lobed Knobs, with Brass Tapped Insert with Colored Cover Caps, Softline Color of the cover cap: DOR - Orange, RAL 2004, matte finish
EN 5337.6 Technopolymer Plastic Five-Lobed Knobs, with Brass Tapped Insert with Colored Cover Caps, Softline
GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: E - With tapped blind bore<br />Finish: PL - Polished finish
GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore
GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: E - EPDM
GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design

Hand Knobs

DIN 6335 Aluminum Hand Knobs, with Tapped or Plain Bore Type: D - With tapped through bore<br />Finish: MT - Matte, tumbled finish
DIN 6335 Aluminum Hand Knobs, with Tapped or Plain Bore
 CKS Aluminum Hand Knobs, with Tapped or Plain Bore Type: D - With tapped through bore
CKS Aluminum Hand Knobs, with Tapped or Plain Bore

Three-Lobed Knobs

EN 533 Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert Color of the cover cap: DSW - Black, RAL 9005, matte finish
EN 533 Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert
EN 533 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud Color of the cover cap: DSW - Black, RAL 9005, matte finish
EN 533 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert, Softline Color of the cover cap: DSW - Black, RAL 9005, matte finish
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert, Softline
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DSW - Black, RAL 9005, matte finish
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline
GN 5339.5 Stainless Steel Triangular Knobs, with Tapped or Plain Bore Type: E - With tapped blind bore<br />Finish: MT - Matte shot-blasted finish
GN 5339.5 Stainless Steel Triangular Knobs, with Tapped or Plain Bore

Wing Screws, Wing Nuts

EN 634 Technopolymer Plastic Wing Nuts, with Brass Tapped Through Insert , Ergostyle® Color of the cover cap: DOR - Orange, RAL 2004, matte finish
EN 634 Technopolymer Plastic Wing Nuts, with Brass Tapped Through Insert , Ergostyle®
EN 634.1 Technopolymer Plastic Wing Nuts, with Stainless Steel Tapped Insert, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
EN 634.1 Technopolymer Plastic Wing Nuts, with Stainless Steel Tapped Insert, Ergostyle®
EN 635 Technopolymer Plastic Single Wing Nuts, with Brass Tapped Insert, Ergostyle® Color of the cover cap: DRT - Red, RAL 3000, matte finish
EN 635 Technopolymer Plastic Single Wing Nuts, with Brass Tapped Insert, Ergostyle®
EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle® Color of the cover cap: DBL - Blue, RAL 5024, matte finish
EN 633 Technopolymer Plastic Wing Screws, with Steel Threaded Stud, Ergostyle®
EN 633.1 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
EN 633.1 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, Ergostyle®
EN 633.10 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, with Plastic Tip, Ergostyle® Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
EN 633.10 Technopolymer Plastic Wing Screws, with Stainless Steel Threaded Stud, with Plastic Tip, Ergostyle®
GN 8350 Stainless Steel Wing Screws Finish: MT - Matte shot-blasted finish
GN 8350 Stainless Steel Wing Screws
GN 8341 Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - H-NBR
GN 8341 Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design
GN 8351 Stainless Steel Wing Screws, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - H-NBR
GN 8351 Stainless Steel Wing Screws, Hygienic Design

Knurled Knobs

Knurled Screws, Knurled Nuts

GN 535 Stainless Steel Knurled Screws Finish: MT - Matte shot-blasted finish
GN 535 Stainless Steel Knurled Screws

Torque Limiting Knobs

Quick Release Knobs