Hide technical drawing
Part Options / Table
Show / Hide columns
Part Number d1 d2 d3 h1 h2 t
min.
1.18
1.57
1.97
M 6
M 8
M 10
0.55
0.63
0.71
0.94
1.10
1.26
0.59
0.71
0.79
0.35
0.51
0.63
6370500 1.18 M 6 0.55 0.94 0.59 0.35
6370510 1.57 M 8 0.63 1.10 0.71 0.51
6370520 1.97 M 10 0.71 1.26 0.79 0.63
Filter combination produces no result.
Show / Hide columns
Metric
d1 d2 d3 h1 h2 t
min.
1.18
1.57
1.97
M 6
M 8
M 10
0.55
0.63
0.71
0.94
1.10
1.26
0.59
0.71
0.79
0.35
0.51
0.63
1.18 M 6 0.55 0.94 0.59 0.35
1.57 M 8 0.63 1.10 0.71 0.51
1.97 M 10 0.71 1.26 0.79 0.63
Filter combination produces no result.
Build & Price
3D Product Configurator
Handle diameter d1
Thread d2
Handle diameter d1
Thread d2
Selected Part
Part Number
Total (net)
US$3.77
In Stock: 46
In Stock
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 US$3.77
100 249 US$3.46
250 499 US$3.15
≥ 500 US$2.83
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351