KRSK Knurled Nuts Steel or Stainless Steel, with Tapped Through Bore

 KRSK Steel or Stainless Steel Knurled Nuts, with Tapped Through Bore Material: ST - Steel
Material: ST - Steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knurled nuts KRSK are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.

Specification

  • Stainless steelNI AISI 303

  • SteelST, blackened finish

  • Machined from solid bar

  • Knurled head for non-slip grip

RoHS

Hide technical drawing
 KRSK Steel or Stainless Steel Knurled Nuts, with Tapped Through Bore sketch

Part Options / Table

Type

DWith tapped through bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d4hk
0.7510 x 241/4 x 200.500.630.25
1.001/4 x 205/16 x 180.630.750.25
1.505/16 x 183/8 x 160.751.000.31
2.003/8 x 161/2 x 131.001.130.38
2.501/2 x 135/8 x 111.501.500.56
3.005/8 x 113/4 x 101.751.750.63

Build & Price

Handle diameter d1
Thread d2
Type

Material


Handle diameter d1
Thread d2
Type

Material


Selected Part

Total US Dollars (net)
$3.15
In Stock: 437
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.15
100249$2.89
250499$2.63
≥ 500$2.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.043 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

KRSK-0.75-10x24-D-STKRSK-0.75-10x24-D-NIKRSK-0.75-1/4x20-D-STKRSK-0.75-1/4x20-D-NIKRSK-1.00-1/4x20-D-STKRSK-1.00-1/4x20-D-NIKRSK-1.00-5/16x18-D-STKRSK-1.00-5/16x18-D-NIKRSK-1.50-5/16x18-D-STKRSK-1.50-5/16x18-D-NIKRSK-1.50-3/8x16-D-STKRSK-1.50-3/8x16-D-NIKRSK-2.00-3/8x16-D-STKRSK-2.00-3/8x16-D-NIKRSK-2.00-1/2x13-D-STKRSK-2.00-1/2x13-D-NIKRSK-2.50-1/2x13-D-STKRSK-2.50-1/2x13-D-NIKRSK-2.50-5/8x11-D-STKRSK-2.50-5/8x11-D-NIKRSK-3.00-5/8x11-D-STKRSK-3.00-5/8x11-D-NIKRSK-3.00-3/4x10-D-STKRSK-3.00-3/4x10-D-NI

This could also be interesting...