VB-FP Six-Lobed Knobs Plastic, with Brass Tapped Through Insert

 VB-FP Plastic Six-Lobed Knobs, with Brass Tapped Through Insert

Product description

Solid six-lobed knobs VB-FP offer a wide range of clamping.

Specification

  • Six-lobed knob
    Plastic, phenolic (PF)
    • Temperature resistant up to 300 °F (150 °C)
    • Black, shiny finish

  • Tapped insert
    Brass

RoHS

On request

For certain minimum quantities, stainless steel inserts

Hide technical drawing
 VB-FP Plastic Six-Lobed Knobs, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
0.79M 6--0.510.300.590.280.43
1.18M 5M 6M 80.670.350.940.430.59

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$3.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.16
100249US$2.89
250499US$2.63
≥ 500US$2.37
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
VB-FP-20-M6VB-FP-30-M5VB-FP-30-M6VB-FP-30-M8