Control Knobs. Standard Components for any Industry

Control knobs and rotary handles allow for manually controlling and adjusting movement and feed.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Bore (from - to) Bore

EN 526 Plastic Control Knobs, with Steel Insert Color of the cover cap: DGR - Gray, RAL 7035, matte finish
EN 526 Plastic Control Knobs, with Steel Insert
EN 626 Plastic Control Knobs, Plain Bore Type Type: S - With scale 0...9, 20 graduations
EN 626 Plastic Control Knobs, Plain Bore Type
GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: M - Cover with indicator point<br />Identification no.: 1 - With set screw
GN 726 Aluminum Knurled Control Knobs, Plain Bore or Collet Type
GN 726.1 Aluminum Knurled Control Knobs, Straight Shoulder, Plain Bore or Collet Type Type: A - With arrow<br />Identification no.: 1 - With set screw
GN 726.1 Aluminum Knurled Control Knobs, Straight Shoulder, Plain Bore or Collet Type
GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type Type: S - With scale 0...9, 20 graduations<br />Identification no.: 2 - With collet
GN 726.2 Aluminum Knurled Control Knobs, Plain Bore or Collet Type
GN 723.4 Aluminum Knurled Control Knobs, Plain Bore Type Type: S - With scale 0...9, 20 graduations
GN 723.4 Aluminum Knurled Control Knobs, Plain Bore Type
EN 624 Plastic Soft Grip Knobs, with Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DBL - Blue, RAL 5024, matte finish
EN 624 Plastic Soft Grip Knobs, with Steel Tapped Insert, Ergostyle®, Softline
EN 624.5 Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline Color of the cap: DSG - Black-gray, RAL 7021, matte finish
EN 624.5 Plastic Soft Grip Knobs, with Stainless Steel Tapped Insert, Ergostyle®, Softline
GN 727 Steel, Control Knobs with Adjustable Spindle, Aluminum Knob, with Graduations Type: A - Mouting hole parallel to the spindle axle<br />Coding: SL - With scale 0.1 - 0.9, 50 graduations ascending counterclockwise
GN 727 Steel, Control Knobs with Adjustable Spindle, Aluminum Knob, with Graduations