Universal Joints for Quality Alignment

Universal joints transmit rotation and torque from shafts that can be at a changeable angle to each other. A variety of materials are available as well as designs with friction bearings and with needle bearings for higher demands.

Filter Products
Material
Bore (from - to) Bore
Square (from - to) Square

DIN 808 Steel Universal Joints with Friction Bearing, Single or Double Jointed Bore code: B - Without keyway<br />Type: DG - Double jointed, friction bearing

DIN 808

Steel Universal Joints with Friction Bearing, Single or Double Jointed
DIN 808 Stainless Steel Universal Joints with Friction Bearing, Single or Double Jointed Material: NI - Stainless steel<br />Bore code: B - Without keyway<br />Type: DG - Double jointed, friction bearing

DIN 808

Stainless Steel Universal Joints with Friction Bearing, Single or Double Jointed
DIN 808 Steel Universal Joints with Needle Bearing, Single or Double Jointed Bore code: B - Without keyway<br />Type: EW - Single jointed, needle bearing

DIN 808

Steel Universal Joints with Needle Bearing, Single or Double Jointed