Three-Lobed Knobs

Three-lobed knobs with a modern and ergonomic design can be universally used for tensioning and clamping. Available in plastic, cast iron, aluminum, steel and stainless steel, in inch or metric sizes.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Product Family

GN 5445 Stainless Steel Three-Lobed Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR

GN 5445

Stainless Steel Three-Lobed Knobs, with Tapped Blind Bore, Hygienic Design
EN 533 Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert Color of the cover cap: DSW - Black, RAL 9005, matte finish

EN 533

Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert
EN 533 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud Color of the cover cap: DSW - Black, RAL 9005, matte finish

EN 533

Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert, Softline Color of the cover cap: DSW - Black, RAL 9005, matte finish

EN 533.6

Technopolymer Plastic Three-Lobed Knobs, with Brass / Stainless Steel Tapped Insert, Softline
EN 533.6 Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline Color of the cover cap: DSW - Black, RAL 9005, matte finish

EN 533.6

Technopolymer Plastic Three-Lobed Knobs, with Steel Threaded Stud, Softline
GN 5339.5 Stainless Steel Triangular Knobs, with Tapped or Plain Bore Type: E - With tapped blind bore<br />Finish: MT - Matte shot-blasted finish

GN 5339.5

Stainless Steel Triangular Knobs, with Tapped or Plain Bore