Seals made of compressible materials

Seals prevent media from escaping, such as liquids or gasses between two surfaces which are confined or cannot move. They are usually made of compressible materials such as rubber, plastic or metal, and are installed between two surfaces which fit together. Seals come in various shapes and sizes;

Seals prevent media from escaping, such as liquids or gasses between two surfaces which are confined or cannot move. They are usually made of compressible materials such as rubber, plastic or metal, and are installed between two surfaces which fit together. Seals come in various shapes and sizes; usually circular with square or rectangular cross section.

Filter Products
Material

GN 7600 Elastomer Sealing Rings, Hygienic Design Material: EPDM - Ethylene propylene diene rubber
GN 7600 Elastomer Sealing Rings, Hygienic Design