Inch and Metric Control Knobs

Knobs transmit manual force to shafts and rods, and used for applications that require movement in any and all directions. These types of knobs are comfortable to grip.

Filter Products
System of Measurement
Material
Thread (from - to) Thread
Bore (from - to) Bore
Product Family

DIN 319 Steel or Aluminum Ball Knobs, with Tapped Hole or Blind Bore Material: AL - Aluminum<br />Type: C - With thread
DIN 319 Steel or Aluminum Ball Knobs, with Tapped Hole or Blind Bore
DIN 319 Plastic Ball Knobs, Tapped Hole or Tapped Insert Type Material: KU - Plastic<br />Type: C - With tapped hole (no insert)
DIN 319 Plastic Ball Knobs, Tapped Hole or Tapped Insert Type
DIN 319 Plastic Ball Knobs, Red, Tapped Hole or Tapped Insert Type Material: KU - Plastic<br />Type: C - With tapped hole (no insert)<br />Color: RT - Red
DIN 319 Plastic Ball Knobs, Red, Tapped Hole or Tapped Insert Type
EN 719.2 Plastic Domed Gear Lever Knobs, Tapped or Press-On Type Color: SW - Black, RAL 9005, shiny finish
EN 719.2 Plastic Domed Gear Lever Knobs, Tapped or Press-On Type
EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles Positioning system: F1 - Lifting
EN 517.1 Positioning and Control Symbols for Tapered Knobs, Mushroom Shaped Knobs and Ball Handles
EN 519.2 Plastic Cylindrical Handles Color: SW - Black, RAL 9005, matte finish
EN 519.2 Plastic Cylindrical Handles
GN 75.6 Stainless Steel Mushroom Shaped Knobs, with Tapped Hole or Threaded Stud, Hygienic Design Type: D - With tapped hole<br />Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 75.6 Stainless Steel Mushroom Shaped Knobs, with Tapped Hole or Threaded Stud, Hygienic Design
EN 676 Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle® Color: SG - Black-gray, RAL 7021, matte finish
EN 676 Plastic Knurled Knobs, with Brass Tapped Insert, Ergostyle®