WD 595 Ball Knobs Plastic, with Tapped Insert

Photo

 WD 595 Plastic Ball Knobs, with Tapped Insert

Product description

Information

Plastic ball knobs WD 595 are a more shatter and shock resistant option than their phenolic counterpart. Resistant to solvents, oils, grease and other chemical agents.

Specification

Knob
Plastic, Polypropylene (PP)

  • Operating temperature up to 250 °F (121 °C)
  • Black, matte finish

Tapped insert
Brass


RoHS

On request

  • For certain minimum quantities:
    • Metric sizes
    • Inserts in other materials
    • Threaded metal studs in brass, zinc plated steel or stainless steel
    • Custom colors and other modifications

Technical drawing

3D
Hide technical drawing
 WD 595 Plastic Ball Knobs, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3th
1.501/4 x 205/16 x 183/8 x 167/16 x 141/2 x 130.630.751.44

Build & Price

3D Product Configurator
Ball diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$4.56
In Stock: 563
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.56
100249$4.18
250499$3.80
≥ 500$3.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WD595-1.50-1/4x20WD595-1.50-5/16x18WD595-1.50-3/8x16WD595-1.50-7/16x14WD595-1.50-1/2x13

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.