Wedge Clamps, Setup Clamps

Wedge clamps use wedges to transmit the clamping force of a screw to the workpiece. Generally, they are used for multiple tensioning. It is possible to achieve a draw-down effect with the use of an accessory.

Filter Products
System of Measurement

GN 920.1 Steel Wedge Clamps Type: RF - Serrated clamping surfaces

GN 920.1

Steel Wedge Clamps