NO. 6317 Double-Ended Goose Neck Clamp Steel

 NO. 6317 Steel Double-Ended Goose Neck Clamp

Product description

Doubled ended goose neck clamps No. 6317 are a great choice when side-by-side or back-to-back clamping of the same or somewhat varied height workpieces need to be clamped.

DIN 6340 heavy duty flat washers or DIN 6319 spherical washers are typically used with this clamp to achieve the aforementioned clamping options.

Specification

Goose neck clamp
Tempered steel, lacquer painted finish


RoHS

Accessory

T-Slot Bolts DIN 787
Fixture Nuts DIN 6330
Heavy Duty Washers DIN 6340
T-Slot Nuts DIN 508
Double Ended Threaded Studs DIN 6379

Hide technical drawing
 NO. 6317 Steel Double-Ended Goose Neck Clamp sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Clamp slot size
l1Metric
Bolt size
b1b2h1h2l2
0.713.94M 12M 181.570.791.570.791.02
0.985.51M 20M 242.361.182.361.181.50

Build & Price

d
Length l1
d
Length l1

Selected Part

Total (net)
US$110.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$110.16
1024US$100.98
2549US$91.80
≥ 50US$82.62
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.