Rulers for any Industry

Rulers measure the position of guide carriages and linear units. A zero mark or a reference arrow pinpoints the scaler value.

Filter Products
System of Measurement
Material
Length (from - to) Length

GN 711 Inch Size, Plastic / Stainless Steel Rulers, with Self-Adhesive Backing Material: KUS - Plastic<br />Type: S - Figures vertically arranged (Figure sequences U, M, O)<br />Figure sequences: M

GN 711

Inch Size, Plastic / Stainless Steel Rulers, with Self-Adhesive Backing
GN 711 Metric Size, Stainless Steel / Plastic Rulers, with Self-Adhesive Backing Material: KUS - Plastic<br />Type: W - Figures horizontally arranged (Figure sequences L, M, R)<br />Figure sequences: L

GN 711

Metric Size, Stainless Steel / Plastic Rulers, with Self-Adhesive Backing
GN 711.2 Aluminum Rulers, with Mounting Holes Type: W - Figures horizontally arranged (Figure sequences L, M, R)<br />Figure sequence: L

GN 711.2

Aluminum Rulers, with Mounting Holes