Adjustable Hinges

Adjustable hinges hold and fasten doors and covers to equipment and housings with a pivoting movement. Depending on the design, the hinges can be adjusted along their fastening slots vertically and/or horizontally relative to the hinge axis, such as to adjust the door gap size.

Filter Products
Material
Hinge Size (from - to) Hinge Size
Product Family

GN 238 Zinc Die-Cast Hinges, Adjustable, with Cover Caps Type: BJ - Adjustable on both sides<br />Color: SR - Silver, RAL 9006, textured finish

GN 238

Zinc Die-Cast Hinges, Adjustable, with Cover Caps
GN 127 Zinc Die-Cast Hinges, Adjustable, with Alignment Bushings Type: B - Horizontal slots<br />Color: SW - Black, RAL 9005, textured finish

GN 127

Zinc Die-Cast Hinges, Adjustable, with Alignment Bushings
GN 235 Zinc Die-Cast Hinges, Adjustable Material: ZD - Zinc die-cast<br />Type: B - Horizontal slots<br />Finish: SW - Black, RAL 9005, textured finish

GN 235

Zinc Die-Cast Hinges, Adjustable
GN 235 Stainless Steel Hinges, Adjustable Material: NI - Stainless steel<br />Type: DB - With through holes and horizontal slots<br />Finish: GS - Matte shot-blasted finish

GN 235

Stainless Steel Hinges, Adjustable