Drill Bushings and Positioning Bushings

Drill bushings, also known as positioning bushings, are essential components in metalworking and mechanical engineering. They provide precise guidance for drills and other tools to ensure accurate drilling in various materials.

At Winco, you will find drill bushings and

positioning bushings according to DIN 179 and DIN 172 in various lengths and shapes. Both collar drill bushings and cylindrical drill bushings are available in the online shop.

Positioning Bushings DIN 172 – Collar Drill Bushings

Collar drill bushings from Winco are made from special tool steel, hardened, and ground according to DIN 172. Their distinctive feature is the protruding collar, which prevents the bushing from being pressed through the holder during use.

Positioning Bushings DIN 179 – Cylindrical Drill Bushings

Drill bushings according to DIN 179 are cylindrical bushings. They are made from special tool steel and are also hardened and ground. Due to their cylindrical shape, the bushing can be pressed flush into the holder.

Positioning Bushings with Tapered Bore

Positioning bushings DIN 172.1 with a collar or positioning bushings DIN 179.1 without a collar serve as detent holes for the detent pins GN 817.5.
Filter Products
New Products
Material
Version
Thread (from - to) Thread
Bore (from - to) Bore
External Diameter (from - to) External Diameter
Stud Length (from - to) Stud Length

DIN 6321 Steel Locating / Seating Pins Type: A - Seating pin, low type

DIN 6321

Steel Locating / Seating Pins
GN 409.1 Steel Positioning Elements, with Threaded Stem Type: K - Spherical contact face

GN 409.1

Steel Positioning Elements, with Threaded Stem
GN 409.2 Steel Positioning Elements, Tapped Type: B - Smooth contact face

GN 409.2

Steel Positioning Elements, Tapped
GN 6220 Steel Standoffs Material: ST - Steel<br />Type: A - Tapped through hole or tapped blind hole

GN 6220

Steel Standoffs
GN 6220 Stainless Steel Standoffs Material: NI - Stainless steel<br />Type: A - Tapped through hole or tapped blind hole

GN 6220

Stainless Steel Standoffs
GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A1 - Through hole<br />Sealing ring material: H - HNBR

GN 6226

Stainless Steel AISI 316L Spacers in Hygienic Design
GN 251 Steel Stop Bolts Type: AK - Spherical locating surface, hardened

GN 251

Steel Stop Bolts
GN 709.1 Steel Clamping Pads, with Threaded Stem Type: R - Serrated contact face

GN 709.1

Steel Clamping Pads, with Threaded Stem
GN 709.15 Stainless Steel Clamping Pads, with Threaded Stem Type: B - Smooth contact face

GN 709.15

Stainless Steel Clamping Pads, with Threaded Stem
GN 709.2 Steel Clamping Pads, Tapped Type: B - Smooth contact face

GN 709.2

Steel Clamping Pads, Tapped
GN 709.3 Steel Clamping Pads, Adjustable Type: B - Smooth contact face

GN 709.3

Steel Clamping Pads, Adjustable
GN 709.6 Steel Clamping Pads, Adjustable Type: R - Steel ball, serrated contact face

GN 709.6

Steel Clamping Pads, Adjustable
GN 709.7 Steel Clamping Pads, Tapped Type: B - Steel ball, smooth contact face

GN 709.7

Steel Clamping Pads, Tapped
GN 709.8 Steel Clamping Pads, Adjustable Type: B - Steel ball, smooth contact face

GN 709.8

Steel Clamping Pads, Adjustable