DIN 6321 Locating / Seating Pins Steel

DIN 6321 Steel Locating / Seating Pins Type: A - Seating pin, low type
Type: A - Seating pin, low type

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

DIN 6321 locating / seating pins are inserted into bores for positioning.

The flattened design of type C provides tolerance for the spacing of the two bores. Another application of this design is to affix parts to be positioned in one direction only.

Types A and B can also be used as bearing surfaces, stops, or feet.

Specification

Steel

  • Hardened
  • Blackened finish

Type A:
Center hole on bottom


Type B / C:
Center holes on both sides


RoHS

Hide technical drawing
DIN 6321 Steel Locating / Seating Pins sketch

Part Options / Table

Type

ASeating pin, low type
BLocating pin, high type, cylindrical
CLocating pin, high type, flattened
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.0002/-0.0007
Type A

Type B / C
h1 -0.002
Type A
h1 ±0.004
Type B / C
d2 -0.001h2
Type B / C
Length ls ≈
Type C
0.240.240.200.280.470.160.160.240.04
-0.31-0.390.630.240.240.350.06
0.390.390.240.390.710.240.240.350.10
-0.47-0.390.710.240.240.350.10
0.630.630.310.510.870.310.310.470.14
-0.79-0.590.980.470.350.710.20
0.980.980.390.590.980.470.350.710.20

Build & Price

Diameter d1
Height h1
Type



Diameter d1
Height h1
Type



Selected Part

Total (net)
US$9.88
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$9.88
100249US$9.06
250499US$8.24
≥ 500US$7.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.