DIN 6325 Dowel Pins Steel

Photo

DIN 6325 Steel Dowel Pins

Product description

Information

Dowel pins DIN 6325 connect, secure and position machine parts.

They are generally used in conjunction with through holes. The centering step assists with pressing in the part.

The dimensions do not conform to ISO 8734 but can partially replace these. In combination with a location hole H7, a transition fit can be achieved.

Specification

SteelST

  • Hardened (HRC 60 ±2)
  • Fit dimension d ground, plain finish

RoHS

On request

Stainless steel

Technical drawing

3D
Hide technical drawing
DIN 6325 Steel Dowel Pins sketch

Part Options / Table

Tolerance class

M6ISO Fundamental Tolerance m6 (acc. to DIN ISO 286-2)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
m6l1 js14l2l3r
0.07870.1970.2360.3150.3940.4720.5510.6300.7090.787-------0.030.010.08
0.09840.2360.3150.3940.4720.5510.6300.7090.7870.9451.102------0.040.020.10
0.11810.2360.3150.3940.4720.5510.6300.7090.7870.9451.1021.260-----0.040.020.12
0.15750.2360.3150.3940.4720.5510.6300.7090.7870.9451.1021.2601.4171.575---0.060.020.16
0.19690.3150.3940.4720.5510.6300.7090.7870.9451.1021.2601.4171.5751.7721.969--0.070.030.20
0.23620.3940.4720.5510.6300.7090.7870.9451.1021.2601.4171.5751.7721.9692.1652.362-0.080.040.24
0.31500.4720.5510.6300.7090.7870.9451.1021.2601.4171.5751.7721.9692.1652.3622.7563.1500.100.050.31
0.39370.6300.7870.9451.1021.2601.4171.5751.7721.9692.1652.3622.7563.1503.5433.937-0.120.060.39
0.47240.6300.7870.9451.1021.2601.4171.5751.7721.9692.1652.3622.7563.1503.5433.9374.7240.150.070.47
0.55121.2601.4171.5751.9692.3623.150----------0.150.080.63
0.62991.5751.9692.3622.7563.150-----------0.190.100.63
0.78741.2601.4171.5751.9692.3623.1503.937---------0.240.120.79

Build & Price

3D Product Configurator
Diameter d
Tolerance class

Length l1
Material

Selected Part

Total US Dollars (net)
$0.20
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.20
100249$0.18
250499$0.17
≥ 500$0.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 6325-2M6-5-STDIN 6325-2M6-6-STDIN 6325-2M6-8-STDIN 6325-2M6-10-STDIN 6325-2M6-12-STDIN 6325-2M6-14-STDIN 6325-2M6-16-STDIN 6325-2M6-18-STDIN 6325-2M6-20-STDIN 6325-2,5M6-6-STDIN 6325-2,5M6-8-STDIN 6325-2,5M6-10-STDIN 6325-2,5M6-12-STDIN 6325-2,5M6-14-STDIN 6325-2,5M6-16-STDIN 6325-2,5M6-18-STDIN 6325-2,5M6-20-STDIN 6325-2,5M6-24-STDIN 6325-2,5M6-28-STDIN 6325-3M6-6-STDIN 6325-3M6-8-STDIN 6325-3M6-10-STDIN 6325-3M6-12-STDIN 6325-3M6-14-STDIN 6325-3M6-16-STDIN 6325-3M6-18-STDIN 6325-3M6-20-STDIN 6325-3M6-24-STDIN 6325-3M6-28-STDIN 6325-3M6-32-STDIN 6325-4M6-6-STDIN 6325-4M6-8-STDIN 6325-4M6-10-STDIN 6325-4M6-12-STDIN 6325-4M6-14-STDIN 6325-4M6-16-STDIN 6325-4M6-18-STDIN 6325-4M6-20-STDIN 6325-4M6-24-STDIN 6325-4M6-28-STDIN 6325-4M6-32-STDIN 6325-4M6-36-STDIN 6325-4M6-40-STDIN 6325-5M6-8-STDIN 6325-5M6-10-STDIN 6325-5M6-12-STDIN 6325-5M6-14-STDIN 6325-5M6-16-STDIN 6325-5M6-18-STDIN 6325-5M6-20-STDIN 6325-5M6-24-STDIN 6325-5M6-28-STDIN 6325-5M6-32-STDIN 6325-5M6-36-STDIN 6325-5M6-40-STDIN 6325-5M6-45-STDIN 6325-5M6-50-STDIN 6325-6M6-10-STDIN 6325-6M6-12-STDIN 6325-6M6-14-STDIN 6325-6M6-16-STDIN 6325-6M6-18-STDIN 6325-6M6-20-STDIN 6325-6M6-24-STDIN 6325-6M6-28-STDIN 6325-6M6-32-STDIN 6325-6M6-36-STDIN 6325-6M6-40-STDIN 6325-6M6-45-STDIN 6325-6M6-50-STDIN 6325-6M6-55-STDIN 6325-6M6-60-STDIN 6325-8M6-12-STDIN 6325-8M6-14-STDIN 6325-8M6-16-STDIN 6325-8M6-18-STDIN 6325-8M6-20-STDIN 6325-8M6-24-STDIN 6325-8M6-28-STDIN 6325-8M6-32-STDIN 6325-8M6-36-STDIN 6325-8M6-40-STDIN 6325-8M6-45-STDIN 6325-8M6-50-STDIN 6325-8M6-55-STDIN 6325-8M6-60-STDIN 6325-8M6-70-STDIN 6325-8M6-80-STDIN 6325-10M6-16-STDIN 6325-10M6-20-STDIN 6325-10M6-24-STDIN 6325-10M6-28-STDIN 6325-10M6-32-STDIN 6325-10M6-36-STDIN 6325-10M6-40-STDIN 6325-10M6-45-STDIN 6325-10M6-50-STDIN 6325-10M6-55-STDIN 6325-10M6-60-STDIN 6325-10M6-70-STDIN 6325-10M6-80-STDIN 6325-10M6-90-STDIN 6325-10M6-100-STDIN 6325-12M6-16-STDIN 6325-12M6-20-STDIN 6325-12M6-24-STDIN 6325-12M6-28-STDIN 6325-12M6-32-STDIN 6325-12M6-36-STDIN 6325-12M6-40-STDIN 6325-12M6-45-STDIN 6325-12M6-50-STDIN 6325-12M6-55-STDIN 6325-12M6-60-STDIN 6325-12M6-70-STDIN 6325-12M6-80-STDIN 6325-12M6-90-STDIN 6325-12M6-100-STDIN 6325-12M6-120-STDIN 6325-14M6-32-STDIN 6325-14M6-36-STDIN 6325-14M6-40-STDIN 6325-14M6-50-STDIN 6325-14M6-60-STDIN 6325-14M6-80-STDIN 6325-16M6-40-STDIN 6325-16M6-50-STDIN 6325-16M6-60-STDIN 6325-16M6-70-STDIN 6325-16M6-80-STDIN 6325-20M6-32-STDIN 6325-20M6-36-STDIN 6325-20M6-40-STDIN 6325-20M6-50-STDIN 6325-20M6-60-STDIN 6325-20M6-80-STDIN 6325-20M6-100-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.