Indexing Plungers from Winco for demanding development tasks

When you need to align, hold, or latch different parts of equipment together, you need a spring loaded device. These components use the force in the spring to apply pressure so that the ball or nose will remain nested in some sort of hole or other receptacle. Thus two or more elements of

equipment can be aligned or fixed into a determined relative position. Indexing plungers have a beveled or rounded nose that inserts easily into an indexing receptacle indexing receptacle

Indexing plungers from Winco for demanding development tasks

Indexing plungers are kinetic, multi-part standard parts for fast, reliable locking of moving parts. No tools are required to operate them. Detent pins, also called indexing plungers, guarantee high holding forces and secure fixation in combination with simple handling. This ensures a simple and at the same time secure process.

Mode of operation of indexing plungers

An indexing plunger creates a positive, detachable connection between one stationary and one moving component. It consists of a guide with an internal detent pin or bolt. When the pull button is pulled, the detent pin moves into the guide and makes the previously fixed component movable. After the component has reached its desired position, the user reinserts the pin into a hole in the stationary component to engage the lock.

The shear strength of the locking pin is decisive in determining the strength of the locking device. Depending on the type of the indexing plunger, the user can choose between various operating elements. Winco supplies detent pins or indexing plungers made of steel or corrosion-resistant stainless steel, depending on the application.

Areas of application of the indexing plunger

The indexing plungers are available in a variety of designs and with various features for every application:

Buy indexing plungers from Winco online

You can get indexing plungers from Winco in various sizes, shapes and materials. These standard parts are characterized by high quality and long-lasting functionality. We deliver our indexing plunger range in any quantity, even single units. Designers can download a 3D file free of charge for each Indexing Plunger. On request, Winco also produces indexing plungers according to customer requirements.

Filter Products
System of Measurement
Material
Bolt Diameter (from - to) Bolt Diameter
Thread (from - to) Thread
Fixing Method
Version
Product Family

GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: ST - Steel<br />Type: A - With knob, without lock nut

GN 617

Steel Indexing Plungers, with Plastic Knob, Non Lock-Out
GN 617 Stainless Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: NI - Stainless steel<br />Type: A - With knob, without lock nut

GN 617

Stainless Steel Indexing Plungers, with Plastic Knob, Non Lock-Out
GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring Type: RU - Round, with pull ring, unassembled

GN 722.4

Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring
GN 722.4 Steel Indexing Plungers, Lock-Out, Weldable, with Pull Ring Type: CU - Square, with pull ring, unassembled

GN 722.4

Steel Indexing Plungers, Lock-Out, Weldable, with Pull Ring
GN 722.4 Steel Indexing Plungers, Lock-Out, Weldable, with Latch Type: V - Round, with latch, fixed (riveted)<br />Material: ST - Steel precision casting

GN 722.4

Steel Indexing Plungers, Lock-Out, Weldable, with Latch
GN 722.4 Stainless Steel Indexing Plungers, Lock-Out, Weldable, with Latch Type: V - Round, with latch, fixed (riveted)

GN 722.4

Stainless Steel Indexing Plungers, Lock-Out, Weldable, with Latch
GN 724.4 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, Weldable Type: C1 - Chamfer, top<br />Material: ST - Steel precision casting

GN 724.4

Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, Weldable
GN 817 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths Type: B - Non lock-out, without lock nut

GN 817

Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths
GN 817 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths Material: NI - Stainless steel<br />Type: CK - Lock-out, with lock nut

GN 817

Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths
GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out Type: C - Lock-out, without lock nut

GN 8017

Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out
GN 814 Stainless Steel Indexing Plungers, Lockable Type: A - Lockable in the extended position

GN 814

Stainless Steel Indexing Plungers, Lockable
GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated Type: D - Pneumatically double-acting, protrude / retract<br />Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m

GN 817.7

Stainless Steel Indexing Plungers, Pneumatically Operated
GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out Type: BKN - With stainless steel knob, with lock nut

GN 818

Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out
GN 818 Stainless Steel AISI 316 Indexing Plungers, Lock-Out Type: CN - With stainless steel knob, without lock nut

GN 818

Stainless Steel AISI 316 Indexing Plungers, Lock-Out
GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle Type: BK - Non lock-out, with lock nut

GN 817.4

Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle
GN 717 Steel Indexing Plungers, Non Lock-Out, with Pull Ring / with Wire Loop Type: A - With pull ring, without lock nut

GN 717

Steel Indexing Plungers, Non Lock-Out, with Pull Ring / with Wire Loop
GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob Type: B - Non lock-out, without lock nut

GN 717

Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob
GN 7017 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with L-Handle Type: B - Non lock-out, without lock nut<br />Material: ST - Steel

GN 7017

Steel Indexing Plungers, Lock-Out and Non Lock-Out, with L-Handle
GN 413 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring Type: AK - Non lock-out, with lock nut

GN 413

Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring
GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C1 - Chamfer, top<br />Material / Finish: ZB - Zinc plated, blue passivated finish<br />Identification no.: 1 - Without receiver

GN 724.6

Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange
GN 816 Steel Locking Indexing Plungers, Plunger Pin Protruded in Normal Position Type: ARK - Operation with knob, red sleeve, with lock nut

GN 816

Steel Locking Indexing Plungers, Plunger Pin Protruded in Normal Position
GN 816.1 Steel Locking Indexing Plungers, Plunger Pin Retracted in Normal Position Type: A - Operation with knob, black sleeve, without lock nut

GN 816.1

Steel Locking Indexing Plungers, Plunger Pin Retracted in Normal Position
GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread

GN 313

Steel Spring Bolts, Plunger Pin Retracted in Normal Position
GN 313 Stainless Steel Spring Bolts, Plunger Pin Retracted in Normal Position Material: NI - Stainless steel<br />Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread

GN 313

Stainless Steel Spring Bolts, Plunger Pin Retracted in Normal Position