Hand retractable spring plungers PRP have a lock-out pin feature whereby pulling up on the ring, turning it 90 degrees and then releasing the ring into the small groove at the top of the body, the plunger pin can stay in the retracted position.
Specification
Threaded body SteelST SteelST SteelST 12L14, zinc plated
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
We have received your callback request and will contact you soon.
1 / 1
Important: Price Adjustment Announcement
Attention Valued Customer,
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.