LRSS Hand Retractable Spring Plungers Stainless Steel, Lock-Out, with Knurled Handle

 LRSS Stainless Steel Hand Retractable Spring Plungers, Lock-Out, with Knurled Handle Type: NI - Stainless steel
Type: NI - Stainless steel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Hand retractable spring plungers LRSS have a lock-out feature where the pin is required to stay in the retracted position for an extended period of time. Lift up and turn the knurled knob 90 degrees for it to be placed in the retracted position.

They are intended for use in certain corrosion free environments where an application requiring a part to be located or indexed into a particular position is needed.

Specification

Threaded body
Stainless steel AISI 303


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel


RoHS

Hide technical drawing
 LRSS Stainless Steel Hand Retractable Spring Plungers, Lock-Out, with Knurled Handle sketch

Part Options / Table

Type

NIStainless steel
NIPStainless steel with thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3l1l2l3l4Spring load ≈
Initial

End
0.1231/4 x 200.5000.5000.130.3130.191.00 lbf (4.45 N)4.00 lbf (17.79 N)
0.1545/16 x 180.6250.6250.190.3750.251.00 lbf (4.45 N)5.00 lbf (22.24 N)
0.1853/8 x 160.7500.7500.220.5000.311.00 lbf (4.45 N)8.00 lbf (35.58 N)
0.2481/2 x 131.0000.8750.250.6250.381.00 lbf (4.45 N)10.00 lbf (44.48 N)

Build & Price

Pin diameter d1
Thread d2
Type


Pin diameter d1
Thread d2
Type


Selected Part

Total (net)
US$9.64
In Stock: 4944
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$9.64
100249US$8.83
250499US$8.03
≥ 500US$7.23
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.018 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...