Indexing, Ball and Spring Plungers, Rapid Release and Ball Lock Pins

Filter Products
New Products
System of Measurement
Material
Fixing Method
Version
Bolt Diameter (from - to) Bolt Diameter
Thread (from - to) Thread
Product Family
Indexing plungers
System of Measurement
Material
Bolt Diameter (from - to) Bolt Diameter
Thread (from - to) Thread
Fixing Method
Version
Product Family
Cam action indexing plungers
New Products
System of Measurement
Material
Bolt Diameter (from - to) Bolt Diameter
Thread (from - to) Thread
Version
Product Family
Spring plungers
New Products
System of Measurement
Material
Version
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Rapid release pins
New Products
System of Measurement
Material
Bolt Diameter (from - to) Bolt Diameter
Length (from - to) Length

Indexing Plungers

GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: ST - Steel<br />Type: A - With knob, without lock nut
GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out
GN 617 Stainless Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: NI - Stainless steel<br />Type: A - With knob, without lock nut
GN 617 Stainless Steel Indexing Plungers, with Plastic Knob, Non Lock-Out
GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring Type: RU - Round, with pull ring, unassembled
GN 722.4 Steel Indexing Plungers, Non Lock-Out, Weldable, with Pull Ring
GN 722.4 Steel Indexing Plungers, Lock-Out, Weldable, with Pull Ring Type: CU - Square, with pull ring, unassembled
GN 722.4 Steel Indexing Plungers, Lock-Out, Weldable, with Pull Ring
GN 722.4 Steel Indexing Plungers, Lock-Out, Weldable, with Latch Type: V - Round, with latch, fixed (riveted)<br />Material: ST - Steel precision casting
GN 722.4 Steel Indexing Plungers, Lock-Out, Weldable, with Latch
GN 722.4 Stainless Steel Indexing Plungers, Lock-Out, Weldable, with Latch Type: V - Round, with latch, fixed (riveted)
GN 722.4 Stainless Steel Indexing Plungers, Lock-Out, Weldable, with Latch
GN 724.4 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, Weldable Type: C1 - Chamfer, top<br />Material: ST - Steel precision casting
GN 724.4 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, Weldable
GN 817 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths Type: B - Non lock-out, without lock nut
GN 817 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths
GN 817 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths Material: NI - Stainless steel<br />Type: CK - Lock-out, with lock nut
GN 817 Stainless Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Multiple Pin Lengths
GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out Type: C - Lock-out, without lock nut
GN 8017 Zinc Die-Cast Indexing Plungers, Lock-Out and Non Lock-Out
GN 814 Stainless Steel Indexing Plungers, Lockable Type: A - Lockable in the extended position
GN 814 Stainless Steel Indexing Plungers, Lockable
GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated Type: D - Pneumatically double-acting, protrude / retract<br />Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m
GN 817.7 Stainless Steel Indexing Plungers, Pneumatically Operated
GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out Type: BKN - With stainless steel knob, with lock nut
GN 818 Stainless Steel AISI 316 Indexing Plungers, Non Lock-Out
GN 818 Stainless Steel AISI 316 Indexing Plungers, Lock-Out Type: CN - With stainless steel knob, without lock nut
GN 818 Stainless Steel AISI 316 Indexing Plungers, Lock-Out
GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle Type: BK - Non lock-out, with lock nut
GN 817.4 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with T-Handle
GN 717 Steel Indexing Plungers, Non Lock-Out, with Pull Ring / with Wire Loop Type: A - With pull ring, without lock nut
GN 717 Steel Indexing Plungers, Non Lock-Out, with Pull Ring / with Wire Loop
GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob Type: B - Non lock-out, without lock nut
GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob
GN 7017 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with L-Handle Type: B - Non lock-out, without lock nut<br />Material: ST - Steel
GN 7017 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with L-Handle
GN 413 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring Type: AK - Non lock-out, with lock nut
GN 413 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Pull Ring
GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: C1 - Chamfer, top<br />Material / Finish: ZB - Zinc plated, blue passivated finish<br />Identification no.: 1 - Without receiver
GN 724.6 Steel / Stainless Steel Indexing Plungers, with Chamfered Pin, with Mounting Flange
GN 816 Steel Locking Indexing Plungers, Plunger Pin Protruded in Normal Position Type: ARK - Operation with knob, red sleeve, with lock nut
GN 816 Steel Locking Indexing Plungers, Plunger Pin Protruded in Normal Position
GN 816.1 Steel Locking Indexing Plungers, Plunger Pin Retracted in Normal Position Type: A - Operation with knob, black sleeve, without lock nut
GN 816.1 Steel Locking Indexing Plungers, Plunger Pin Retracted in Normal Position
GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread
GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position
GN 313 Stainless Steel Spring Bolts, Plunger Pin Retracted in Normal Position Material: NI - Stainless steel<br />Type: A - With knob, without lock nut<br />Identification no.: 1 - Pin without internal thread
GN 313 Stainless Steel Spring Bolts, Plunger Pin Retracted in Normal Position

Cam Action Indexing Plungers

GN 612 Steel Cam Action Indexing Plungers, Lock-Out Type: AK - Without plastic sleeve, with lock nut
GN 612 Steel Cam Action Indexing Plungers, Lock-Out
GN 612 Stainless Steel Cam Action Indexing Plungers, Lock-Out Type: A - Without plastic sleeve, without lock nut<br />Material: NI - Stainless steel
GN 612 Stainless Steel Cam Action Indexing Plungers, Lock-Out
GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: A - Non lock-out, without lock nut
GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position
GN 712.1 Steel Cam Action Indexing Plungers, Plunger Pin Retracted in Normal Position Type: A - Non lock-out, without lock nut
GN 712.1 Steel Cam Action Indexing Plungers, Plunger Pin Retracted in Normal Position
GN 721 Steel Cam Action Indexing Plungers, Non Lock-Out, with 180° Limit Stop Type: RA - Right hand limit stop
GN 721 Steel Cam Action Indexing Plungers, Non Lock-Out, with 180° Limit Stop
GN 721.1 Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: LAK - Left hand limit stop, with lock nut
GN 721.1 Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop
GN 721.5 Stainless Steel Cam Action Indexing Plungers, Non Lock-Out, with 180° Limit Stop Type: RA - Right hand limit stop
GN 721.5 Stainless Steel Cam Action Indexing Plungers, Non Lock-Out, with 180° Limit Stop
GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop Type: LAK - Left hand limit stop, with lock nut
GN 721.6 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with 180° Limit Stop
GN 722.3 Steel Cam Action Indexing Plungers, Lock-Out, with Mounting Flange Type: L - Left indexing cam<br />Finish: SW - Black, RAL 9005, textured finish
GN 722.3 Steel Cam Action Indexing Plungers, Lock-Out, with Mounting Flange
GN 724.3 Steel / Stainless Steel Cam Action Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: L - Left indexing cam<br />Identification no. chamfered pin: 1 - Chamfer, top<br />Material / Finish: SW - Black, RAL 9005, textured finish<br />Identification no. catch: 2 - With catch
NEW GN 724.3 Steel / Stainless Steel Cam Action Indexing Plungers, with Chamfered Pin, with Mounting Flange
GN 722.2 Steel Cam Action Indexing Plungers, Lock-Out, with Mounting Flange Type: A - Latch position right-angled to mounting holes<br />Finish: SW - Black, RAL 9005, textured finish
GN 722.2 Steel Cam Action Indexing Plungers, Lock-Out, with Mounting Flange
GN 724.2 Steel / Stainless Steel Cam Action Indexing Plungers, with Chamfered Pin, with Mounting Flange Type: A - Latch arm position perpendicular to the flange<br />Identification no.: 3 - Chamfer, right<br />Material / Finish: SW - Black, RAL 9005, textured finish
NEW GN 724.2 Steel / Stainless Steel Cam Action Indexing Plungers, with Chamfered Pin, with Mounting Flange
GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable Type: R - Round, latch with rivet, not removable
GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable
GN 722.1 Stainless Steel Cam Action Indexing Plungers, Lock-Out, Weldable Type: R - Round, latch with rivet, not removable
GN 722.1 Stainless Steel Cam Action Indexing Plungers, Lock-Out, Weldable
GN 724.1 Steel / Stainless Steel Cam Action Indexing Plungers, with Chamfered Pin, Weldable Type: A1 - Chamfer, top<br />Material: ST - Steel precision casting
NEW GN 724.1 Steel / Stainless Steel Cam Action Indexing Plungers, with Chamfered Pin, Weldable

Ball Plungers, Spring Plungers

GN 615 Steel / Stainless Steel Ball Plungers, with Slot Type: K - Steel, standard spring load
GN 615 Steel / Stainless Steel Ball Plungers, with Slot
GN 615.3 Steel / Stainless Steel Ball Plungers, with Internal Hex Type: KN - Stainless steel, standard spring load
GN 615.3 Steel / Stainless Steel Ball Plungers, with Internal Hex
GN 615.3 Steel / Stainless Steel Ball Plungers with Thread Locking, with Internal Hex Type: K - Steel, standard spring load<br />Thread locking: PFB - Polyamide patch
GN 615.3 Steel / Stainless Steel Ball Plungers with Thread Locking, with Internal Hex
 BP Steel Ball Plungers, with or without Locking Element, with Slot Type: N - With locking element<br />Farbe Bilder: B - Black
BP Steel Ball Plungers, with or without Locking Element, with Slot
GN 614 Stainless Steel Short Press-Fit Ball Plungers Type: NI - Stainless steel, standard spring load
GN 614 Stainless Steel Short Press-Fit Ball Plungers
 PBP Steel / Stainless Steel Press-Fit Ball Plungers Type: K - Steel, standard spring load<br />Ball material: NI - Stainless steel
PBP Steel / Stainless Steel Press-Fit Ball Plungers
GN 610 Steel / Stainless Steel Spring Loaded Shells Type: H - Semi-spherical, steel
GN 610 Steel / Stainless Steel Spring Loaded Shells
GN 615.1 Steel / Stainless Steel Spring Plungers, with Nose Pin, with Slot Type: B - Steel, standard spring load
GN 615.1 Steel / Stainless Steel Spring Plungers, with Nose Pin, with Slot
 SPNL Steel Spring Plungers, with Steel Nose Pin, with Slot Type: S - Steel, standard spring load<br />Identification: N - With locking element
SPNL Steel Spring Plungers, with Steel Nose Pin, with Slot
 SPDN Steel Spring Plungers, with Delrin® Plastic Nose Pin, with Slot Type: K - Steel, standard spring load<br />Identification: N - With locking element
SPDN Steel Spring Plungers, with Delrin® Plastic Nose Pin, with Slot
 SPNLE Steel Spring Plungers, with Steel Nose Pin, with Internal Hex Type: S - Steel nose pin, standard spring load<br />Identification: N - With locking element
SPNLE Steel Spring Plungers, with Steel Nose Pin, with Internal Hex
 DNSP Steel Spring Plungers, with Delrin® Plastic Nose Pin, with Internal Hex Type: K - Steel, standard spring load<br />Identification: N - With locking element
DNSP Steel Spring Plungers, with Delrin® Plastic Nose Pin, with Internal Hex
GN 513 Steel Spring Loaded Positioning Elements Type: K - Pointed nose, steel
GN 513 Steel Spring Loaded Positioning Elements
GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical Type: ENI - One-sided, stainless steel ball
GN 716 Steel Press-Fit Side Thrust Pins, Cylindrical
GN 715 Aluminum Press-Fit Side Thrust Pins Type: SB - Steel thrust pin, with seal
GN 715 Aluminum Press-Fit Side Thrust Pins
GN 415 Zinc Die-Cast Side Thrust Pins Type: A1 - Cylinder, horizontal<br />Version: KG - Plastic, smooth
GN 415 Zinc Die-Cast Side Thrust Pins

Ball Lock Pins, Rapid Release Pins

GN 113.30 Titanium Ball Lock Pins Type: L - With L-handle
GN 113.30 Titanium Ball Lock Pins
GN 2342 Stainless Steel Assembly Pins Type: E - With eyelet washer<br />Identification no.: 2 - With cross hole for GN 1024 spring cotter pin
GN 2342 Stainless Steel Assembly Pins