GN 611.2 Installation Tools Steel, for Spring Plungers GN 616.2

Photo

GN 611.2 Steel Installation Tools, for Spring Plungers GN 616.2

Product description

Information

Installation tools GN 611.2 are used in the installation of spring plungers GN 616.2.

Specification

Steel


RoHS

Technical drawing

Hide technical drawing
GN 611.2 Steel Installation Tools, for Spring Plungers GN 616.2 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread Ø of GN 616.2
M 4M 5M 6M 8M 10M 12

Build & Price

Thread d1

Selected Part

Total US Dollars (net)
$46.14
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$46.14
2549$42.30
5099$38.45
≥ 100$34.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 611.2-M4GN 611.2-M5GN 611.2-M6GN 611.2-M8GN 611.2-M10GN 611.2-M12

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.