SBPNB Ball Plungers Stainless Steel, with Nylon Ball, with or without Locking Element, with Slot

 SBPNB Stainless Steel Ball Plungers, with Nylon Ball, with or without Locking Element, with Slot Type: N - With locking element
Type: N - With locking element

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ball plungers SBPNB are compact units ideally suited for many locating or positioning applications in various corrosive environments where controlled end spring load is required.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

  • Housing
    Stainless steel AISI 303

  • Ball
    Nylon

  • Spring
    Stainless steel AISI 302

RoHS

Hide technical drawing
 SBPNB Stainless Steel Ball Plungers, with Nylon Ball, with or without Locking Element, with Slot sketch

Part Options / Table

Type

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
Spring load ≈
Initial

End
4 x 48*0.06200.1870.0200.13 lbf (0.57 N)0.50 lbf (2.22 N)
5 x 40*0.06200.2500.0500.25 lbf (1.11 N)0.75 lbf (3.33 N)
6 x 40*0.07800.3120.0230.50 lbf (2.22 N)1.00 lbf (4.45 N)
8 x 320.09370.3440.0250.50 lbf (2.22 N)1.25 lbf (5.56 N)
8 x 360.09370.3440.0250.50 lbf (2.22 N)1.25 lbf (5.56 N)
10 x 32*0.09370.5130.0251.50 lbf (6.67 N)3.00 lbf (13.34 N)
10 x 32*0.09370.5130.0250.50 lbf (2.22 N)1.50 lbf (6.67 N)
10 x 32*0.09370.5130.0252.00 lbf (8.89 N)5.00 lbf (22.24 N)
1/4 x 200.12500.5310.0353.00 lbf (13.34 N)7.00 lbf (31.13 N)
1/4 x 200.12500.5310.0352.00 lbf (8.89 N)4.00 lbf (17.79 N)
1/4 x 200.12500.5310.0354.00 lbf (17.79 N)12.00 lbf (53.37 N)
5/16 x 180.15600.5780.0404.00 lbf (17.79 N)9.00 lbf (40.03 N)
5/16 x 180.15600.5780.0402.00 lbf (8.89 N)4.50 lbf (20.01 N)
5/16 x 180.15600.5780.0406.00 lbf (26.68 N)17.00 lbf (75.61 N)
3/8 x 160.18750.6250.0485.00 lbf (22.24 N)10.00 lbf (44.48 N)
3/8 x 160.18750.6250.0482.50 lbf (11.12 N)5.00 lbf (22.24 N)
3/8 x 160.18750.6250.0486.00 lbf (26.68 N)21.00 lbf (93.41 N)
1/2 x 130.28130.7500.0726.00 lbf (26.68 N)12.00 lbf (53.37 N)
1/2 x 130.28130.7500.0723.00 lbf (13.34 N)6.00 lbf (26.68 N)
1/2 x 130.28130.7500.0726.00 lbf (26.68 N)30.00 lbf (133.44 N)
5/8 x 110.37500.9840.0969.00 lbf (40.03 N)18.00 lbf (80.06 N)
5/8 x 110.37500.9840.0964.50 lbf (20.01 N)9.00 lbf (40.03 N)
5/8 x 110.37500.9840.0967.00 lbf (31.13 N)50.00 lbf (222.41 N)
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

Thread d1
End spring load (N)
Type


Thread d1
End spring load (N)
Type


Selected Part

Total (net)
US$7.36
In Stock: 195
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$7.36
100249US$6.74
250499US$6.13
≥ 500US$5.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

SBPNB-4x48-2.22-ASBPNB-4x48-2.22-NSBPNB-5x40-3.33-ASBPNB-5x40-3.33-NSBPNB-6x40-4.45-ASBPNB-6x40-4.45-NSBPNB-8x32-5.56-ASBPNB-8x32-5.56-NSBPNB-8x36-5.56-ASBPNB-8x36-5.56-NSBPNB-10x32-13.34-ASBPNB-10x32-13.34-NSBPNB-10x32-6.67-ASBPNB-10x32-6.67-NSBPNB-10x32-22.24-ASBPNB-10x32-22.24-NSBPNB-1/4x20-31.13-ASBPNB-1/4x20-31.13-NSBPNB-1/4x20-17.79-ASBPNB-1/4x20-17.79-NSBPNB-1/4x20-53.37-ASBPNB-1/4x20-53.37-NSBPNB-5/16x18-40.03-ASBPNB-5/16x18-40.03-NSBPNB-5/16x18-20.01-ASBPNB-5/16x18-20.01-NSBPNB-5/16x18-75.61-ASBPNB-5/16x18-75.61-NSBPNB-3/8x16-44.48-ASBPNB-3/8x16-44.48-NSBPNB-3/8x16-22.24-ASBPNB-3/8x16-22.24-NSBPNB-3/8x16-93.41-ASBPNB-3/8x16-93.41-NSBPNB-1/2x13-53.37-ASBPNB-1/2x13-53.37-NSBPNB-1/2x13-26.68-ASBPNB-1/2x13-26.68-NSBPNB-1/2x13-133.44-ASBPNB-1/2x13-133.44-NSBPNB-5/8x11-80.06-ASBPNB-5/8x11-80.06-NSBPNB-5/8x11-40.03-ASBPNB-5/8x11-40.03-NSBPNB-5/8x11-222.41-ASBPNB-5/8x11-222.41-N

This could also be interesting...