Ball plungers BP are compact units ideally suited for many locating or positioning applications in dies, special tooling, automatic feed devices, etc. where controlled end spring load is required.
The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
An error has occurred!
We have received your callback request and will contact you soon.