Leveling Sets

Leveling sets can be used for precise leveling, linking, and adjusting equipment and machines with bolted joints. The height on the mounting device is adjustable. If two mounting surfaces are non-parallel, a spherical washer will compensate for the angle.

Filter Products
Material

GN 350 Steel Leveling Sets, Long Model Material: ST - Steel<br />Type: A - Without lock nut

GN 350

Steel Leveling Sets, Long Model
GN 360 Steel Leveling Sets, with Base Material: ST - Steel<br />Type: A - Without lock nut<br />Foot diameter d <sub>1</sub>: 79

GN 360

Steel Leveling Sets, with Base
GN 360 Stainless Steel Leveling Sets Material: NI - Stainless steel<br />Type: A - Without lock nut<br />Foot diameter d <sub>1</sub>: 79

GN 360

Stainless Steel Leveling Sets