Work Holding and Positioning Fixtures

Work holding and positioning fixtures are made of high-quality plastic. They connect tubes, profiles and rods in a compact way with minimal weight. The variety of options makes nearly every position possible.

EN 177 Plastic Universal Work Holding and Positioning Fixtures Color of the cover cap: DSW - Black, RAL 9005, shiny finish

EN 177

Plastic Universal Work Holding and Positioning Fixtures
EN 177.1 Plastic Work Gripper Block for EN 177 Type: C - With bore for countersunk screw M6

EN 177.1

Plastic Work Gripper Block for EN 177
EN 177.2 Plastic Base for EN 177 Color of the cover cap: DGB - Yellow, RAL 1021, shiny finish

EN 177.2

Plastic Base for EN 177