EN 177.3 Cross Piece Plastic, for EN 177

EN 177.3 Plastic Cross Piece for EN 177
ELESA original design
code: MSR.60-C

Product description

Accessories for universal work holding and positioning fixtures EN 177.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish

RoHS

Hide technical drawing
EN 177.3 Plastic Cross Piece for EN 177 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
0.51

Build & Price

Diameter d
Diameter d

Selected Part

Total (net)
US$4.97
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$4.97
10249US$4.79
250499US$4.52
≥ 500US$4.07
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.