Universal joint shafts transmit rotation and torque from shafts that can be at a changeable angle, offset and distance to each other. A variety of materials are available as well as designs with friction bearings and with needle bearings for higher demands. The length compensation is achieved with
Universal joint shafts transmit rotation and torque from shafts that can be at a changeable angle, offset and distance to each other. A variety of materials are available as well as designs with friction bearings and with needle bearings for higher demands. The length compensation is achieved with a splined shaft, which is inserted into a sliding sleeve.
Attention Valued Customer,
Beginning April 14, 2025, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through April 13, 2025.
Customers with pricing agreements will not be effected until annual pricing is reviewed.