Adjustable Slide Units

Adjustable slide units are used as a positioning table and come in a variety of sizes. They can also form lifting tables and cross tables if they are combined with special clamping accessories. To drive the position indicators and adjustable spindles, add the applicable control elements by their article

Adjustable slide units are used as a positioning table and come in a variety of sizes. They can also form lifting tables and cross tables if they are combined with special clamping accessories. To drive the position indicators and adjustable spindles, add the applicable control elements by their article number.

GN 900 Aluminum Adjustable Slide Units Identification no.: 2 - With adjustable lever<br />Type: H - With handwheel
GN 900 Aluminum Adjustable Slide Units