Spiral Cam Units

Spiral cam units are a universal means to apply tension for clamping or frequent adjustments. Over the full tensioning path, the spiral’s radial or axial pitch remains constant. At each clamping point, the cam lever self-locks.

Filter Products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud Length (from - to) Stud Length

GN 918 Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serrations)<br />Clamping direction: L - By counter-clockwise rotation

GN 918

Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serrations)<br />Clamping direction: L - By counter-clockwise rotation

GN 918.5

Stainless Steel Eccentrical Cam Units, Radial Clamping, with Threaded Bolt
GN 918 Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918

Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side Type: GVS - With ball lever, straight (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.5

Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Operator's Side
GN 918 Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918

Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back
GN 918.5 Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back Type: SKB - With hex<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.5

Stainless Steel Eccentrical Cam Units, Radial Clamping, Screw from the Back
GN 918.1 Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serrations)<br />Clamping direction: L - By counter-clockwise rotation

GN 918.6

Stainless Steel Clamping Cam Units, Upward Clamping, with Threaded Bolt
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.6

Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Operator's Side
GN 918.1 Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: GVB - With ball lever, straight (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Steel Clamping Cam Units, Upward Clamping, Screw from the Back
GN 918.6 Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.6

Stainless Steel Clamping Cam Units, Upward Clamping, Screw from the Back
GN 918.2 Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serrations)<br />Clamping direction: L - By counter-clockwise rotation

GN 918.2

Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.7

Stainless Steel Clamping Cam Units, Downward Clamping, with Threaded Bolt
GN 918.2 Steel Clamping Cam Units, Downward Clamping, Screw from the Operator’s Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.2

Steel Clamping Cam Units, Downward Clamping, Screw from the Operator’s Side
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serrations)<br />Clamping direction: L - By counter-clockwise rotation

GN 918.7

Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Operator's Side
GN 918.2 Steel Clamping Cam Units, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.2

Steel Clamping Cam Units, Downward Clamping, Screw from the Back
GN 918.7 Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serrations)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.7

Stainless Steel Clamping Cam Units, Downward Clamping, Screw from the Back
GN 9027 Steel Spiral Cam Lever Type: A - Without contact plate

GN 9027

Steel Spiral Cam Lever