Hand Knobs

Hand knobs are a universal means to grip and control when applying tension. Available in plastic, cast iron, aluminum, steel and stainless steel, in inch or metric sizes.

Filter Products
System of Measurement
Material
External Diameter (from - to) External Diameter
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length

DIN 6335 Aluminum Hand Knobs, with Tapped or Plain Bore Type: D - With tapped through bore<br />Finish: MT - Matte, tumbled finish
DIN 6335 Aluminum Hand Knobs, with Tapped or Plain Bore
 CKS Aluminum Hand Knobs, with Tapped or Plain Bore Type: D - With tapped through bore
CKS Aluminum Hand Knobs, with Tapped or Plain Bore